HUBBELL CANADA
Image of FHC1043 Kellems Wire Management, Cord Connectors, Straight Female .88-1.0", 1", Aluminum
Image of FHC1043 Kellems Wire Management, Cord Connectors, Straight Female .88-1.0", 1", Aluminum
play
Kellems Wire Management Solutions
Image of FHC1043 Kellems Wire Management, Cord Connectors, Straight Female .88-1.0", 1", Aluminum

Kellems Wire Management, Cord Connectors, Straight Female .88-1.0", 1", Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FHC1043

Kellems Wire Management, Cord Connectors, Straight Female .88-1.0", 1", Aluminum

  • Machined aluminum straight female connector

Product details

General

Application

Straight Female- Form 4

Catalog Number

FHC1043

Color Code

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty

Specifications

  • Cord Diameter Inches (mm) - .88"-1.00" (22.2-25.4)
  • Form Size - F4
  • Material - Aluminum
  • NPT Hub Size - 1 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Female

UPC

783585203430

Dimensions

Display Size

1" NPT

Hub Size

1"

Conductor Related

Conductor Range

0.88-1 in (22.2-25.4 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Logistics

Carton Quantity

10

Media

Videos

play
Kellems Wire Management Solutions