HUBBELL CANADA
Image of 03313004 Kellems Wire Management, Western Electric, 1.38"-1.75", 1 1/2", Steel
Image of 03313004 Kellems Wire Management, Western Electric, 1.38"-1.75", 1 1/2", Steel

Kellems Wire Management, Western Electric, 1.38"-1.75", 1 1/2", Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03313004

Kellems Wire Management, Western Electric, 1.38"-1.75", 1 1/2", Steel

Standard Product

Product details

General

Application

Overhead Cable Support

Catalog Number

03313004

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Bus Drop Grip

Material

Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585370170

Dimensions

Display Size

Standard Sized

Hub Size

1 1/2" in

Trade Size

1.5

Conductor Related

Cable Size

1.38"-1.75"

Logistics

Carton Quantity

10