HUBBELL CANADA
Image of 03313005 Kellems Wire Management, Western Electric, 1.88"-2.38", 2", Steel
Image of 03313005 Kellems Wire Management, Western Electric, 1.88"-2.38", 2", Steel

Kellems Wire Management, Western Electric, 1.88"-2.38", 2", Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03313005

Kellems Wire Management, Western Electric, 1.88"-2.38", 2", Steel

Standard Product

Product details

General

Application

Overhead Cable Support

Catalog Number

03313005

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Bus Drop Grip

Material

Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585370187

Dimensions

Display Size

Standard Sized

Hub Size

2" in

Trade Size

2

Conductor Related

Cable Size

1.88"-2.38"

Logistics

Carton Quantity

2