HUBBELL CANADA
Image of 03313002 Kellems Wire Management, Western Electric, .63"-.88", 3/4", Steel
Image of 03313002 Kellems Wire Management, Western Electric, .63"-.88", 3/4", Steel

Kellems Wire Management, Western Electric, .63"-.88", 3/4", Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03313002

Kellems Wire Management, Western Electric, .63"-.88", 3/4", Steel

Standard Product

Product details

General

Application

Overhead Cable Support

Catalog Number

03313002

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Bus Drop Grip

Material

Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585370156

Dimensions

Display Size

Standard Sized

Hub Size

3/4" in

Trade Size

0.75

Conductor Related

Cable Size

.63"-.88"