HUBBELL CANADA
Image of GO-8667-24 Killark G Series- 24V Screw Base Pilot Light Lamp
*Representative image
Image of GO-8667-24 Killark G Series- 24V Screw Base Pilot Light Lamp
Discontinued

Killark G Series- 24V Screw Base Pilot Light Lamp

Brand: Killark

Catalog ID: GO-8667-24

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Catalog Number

GO-8667-24

Product Family

Controls

Series

GO Series

Type

Pilot Light Lamp

UPC

783936039695

Dimensions

Gross Weight with Packaging

0.02