HUBBELL CANADA
Image of KWPH070 KWPH070 - 70 Watt Quad Volt Metal Halide Wallpack Fixture
* Representative image
Image of KWPH070 KWPH070 - 70 Watt Quad Volt Metal Halide Wallpack Fixture

KWPH070 - 70 Watt Quad Volt Metal Halide Wallpack Fixture

Brand: Killark

Catalog ID: KWPH070

70 Watt Quad Volt Metal Halide Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

70 Watt Metal Quad Volt Halide Wallpack Fixture

Product details

General

Catalog Number

KWPH070

EU RoHS Indicator

Contact Manufacturer

Light Source

Series

KWP

UPC

783936377179

Dimensions

Hub Size

1/2"

Weight

24 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

70 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Nema Rating

4X