HUBBELL CANADA
Image of HBLBA3FN LineSafe™ Breakaway Connector, Female, 3-Wire
Coming Soon

LineSafe™ Breakaway Connector, Female, 3-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBA3FN

Breakaway female connector, 3-wire 125V, 277V, 347V

  • A proprietary magnetic system ensures a secure coupling force to achieve reliable disconnections and quick re-connections
  • Durable Valox® 357U housings provide superior impact, chemical, and UV resistance
  • High-density Santoprene® bumpers provide extra impact protection
  • Heavy duty external cord clamps provide maximum cord retention to maintain unstressed terminations
  • Rated for harsh outdoor and washdown environments
  • Max. Working Amperage: 60A
  • Max. Working Voltage: 480V AC
  • Two auxiliary contacts, rated 10A 120VAC and 3A 24VDC, enable connection to a customer supplied relay or alarm