HUBBELL CANADA
Image of PH1008PE020 Linkosity, Cordset, Male/Female, 8-Wire, 10A 600V AC, 20' Length
Image of PH1008PE020 Linkosity, Cordset, Male/Female, 8-Wire, 10A 600V AC, 20' Length
play
Linkosity®
Discontinued

Linkosity, Cordset, Male/Female, 8-Wire, 10A 600V AC, 20' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1008PE020

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 8-Wire, 10A 600V AC, PE Wire Code, 20' Length

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1008PE020

Color

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585184760

Dimensions

Outside Diameter

0.81

Weight

5 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

8-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5