HUBBELL CANADA
Image of RM3004PA005 Linkosity, Inlet 30A 4P, 5'
Image of RM3004PA005 Linkosity, Inlet 30A 4P, 5'
play
Linkosity®
Discontinued

Linkosity, Inlet 30A 4P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM3004PA005

Linkosity, Inlet 30A 4P, 5'

  • Linkosity
  • Inlet 30A 4P
  • 5'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM3004PA005

Color

Construction

Fabricated

Item Type

Male Receptacle

Material

Composite

UPC

783585505145

Dimensions

Weight

1.6 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000 W

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50