HUBBELL CANADA
Image of PM1003PB010S Linkosity™ Male Cable 10A 600 VAC Max 4 Pole 50'
Image of PM1003PB010S Linkosity™ Male Cable 10A 600 VAC Max 4 Pole 50'
play
Linkosity®
Discontinued

Linkosity™ Male Cable 10A 600 VAC Max 4 Pole 50'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM1003PB010S

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts

  • Linkosity
  • Cordset
  • Male
  • Single Ended

Green/Yellow/White/Black Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM1003PB010S

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585184722

Dimensions

Outside Diameter

0.71

Weight

2.5 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10