HUBBELL CANADA
Image of T3015K0323BS Low Voltage Distribution Transformer - Three Phase, 600? - 240?120V, 15kVA, Shielded
Image of T3015K0323BS Low Voltage Distribution Transformer - Three Phase, 600? - 240?120V, 15kVA, Shielded
Image of T3015K0323BS Low Voltage Distribution Transformer - Three Phase, 600? - 240?120V, 15kVA, Shielded
Image of T3015K0323BS Low Voltage Distribution Transformer - Three Phase, 600? - 240?120V, 15kVA, Shielded
Image of T3015K0323BS Low Voltage Distribution Transformer - Three Phase, 600? - 240?120V, 15kVA, Shielded

Low Voltage Distribution Transformer - Three Phase, 600? - 240?120V, 15kVA, Shielded

Brand: Acme Electric

Catalog ID: T3015K0323BS

Low Voltage Distribution Transformer - Three Phase, 600? - 240?120V, 15kVA, Shielded

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3015K0323BS

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

600Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

240D 120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503092767

Winding Material

AL/CU

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

290 lb

Width

24.39 in

Electrical Ratings

Efficiency

97.89%

Frequency Rating

60 Hz

Primary Voltage

600D V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Standard

UL 1561

Logistics

Carton Quantity

1

Pallet Quantity

1