HUBBELL CANADA
Image of LZ2N55130 LZ2N55130 - LZ2S Series, Non-Metallic 55 W Fluorescent Light Fixture (One 2-Footlamp Not Included), Biaxial Lamp Type. 120-277V, 50/60Hz, Hub 3/4"
Discontinued

LZ2N55130 - LZ2S Series, Non-Metallic 55 W Fluorescent Light Fixture (One 2-Footlamp Not Included), Biaxial Lamp Type. 120-277V, 50/60Hz, Hub 3/4"

Brand: Killark

Catalog ID: LZ2N55130

LZ2S Series - Non-Metallic 55 Watt Fluorescent Light Fixture (One 2-Footlamp Not Included) - Biaxial Lamp Type - 120-277V At 50/60Hz - Hubsize 3/4 Inch NPT

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

Housing-one piece fiberglass reinforced polyester, NEMA 4X and IP66 rated. Lexan clear lens, impact resistant polycarbonate. Two 3/4" NTP aluminum hubs - one at each end (includes one 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexibility). Two 1/4"-20 aluminum bushings furnished in top of fixture for threaded rod. 2' luminaire. Lamp type - long compact 55W (single ended). Electronic ballast standard. World voltage 120-277V, 50/60 Hz.

Product details

General

Application

LINEARLITE rugged non-metallic fluorescent fixtures are suitable for wet, harsh, and hazardous locations. Use where enclosed and gasketed fixtures are required to withstand exposure to moisture, dust, and corrosives. The LZ2N Series can also be used in Class I, Division 2, and Zone 2 hazardous vapors and in Class II areas where combustible dusts may exist. Typical areas used are in refineries, chemical plants, waste water and sewage treatment facilities, as well as in tunnels, food processing and coastal areas.

Catalog Number

LZ2N55130

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Lamp Type

Biaxial

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Number of Lamps

0

Optic Type

Polycarbonate Lens - Clear

Reflector Type

Steel Reflector

Series

LZ2N

Type

Non-Metallic Fluorescent Fixture

UPC

783936395517

Dimensions

Dimensions

8.25 in x 6.56 in x 31.5 in

Gross Weight with Packaging

11.8

Height

31.5 in

Length

8.25 in

Width

6.56 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

55 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66