HUBBELL CANADA
LZ2S322DC120 - LZ2S Series, Stainless Steel, 32 W Fluorescent Light Fixture (Two 4-Foot Lamps Not Included), Double-Ended Lamp Type, 120VDC, Hub 3/4"
Image of LZ2S322DC120 LZ2S322DC120 - LZ2S Series, Stainless Steel, 32 W Fluorescent Light Fixture (Two 4-Foot Lamps Not Included), Double-Ended Lamp Type, 120VDC, Hub 3/4"
Image of LZ2S322DC120 LZ2S322DC120 - LZ2S Series, Stainless Steel, 32 W Fluorescent Light Fixture (Two 4-Foot Lamps Not Included), Double-Ended Lamp Type, 120VDC, Hub 3/4"
Discontinued

LZ2S322DC120 - LZ2S Series, Stainless Steel, 32 W Fluorescent Light Fixture (Two 4-Foot Lamps Not Included), Double-Ended Lamp Type, 120VDC, Hub 3/4"

Brand: Killark

Catalog ID: LZ2S322DC120

LZ2S Series - Stainless Steel - 32 Watt Fluorescent Light Fixture (Two 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120VDC -Hub Size 3/4 Inch NPT

  • NEMA 4X & IP66 rated stainless enclosure with Lexan® impact resistant polycarbonate lens.
  • Two 3/4” NPT stainless hubs - one at each end (includes aluminum 3/4” close- up plug and two 3/4” x 1/2” reducers for maximum user flexibility).
  • Two 1/4” - 20 stainless bushings furnished in top of fixture for threaded rod.

General

Catalog Number

LZ2S322DC120

EU RoHS Indicator

Finish Type

Natural

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Series

LZ2S Series

UPC

783936094311

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66