Brand: Killark
Catalog ID: LZ2S54233
NEMA 4X and IP66 rated stainless enclosure with Lexan impact resistant polycarbonate lens. Two 3/4" NPT stainless hubs - one at each end (includes aluminum 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexibility). Two 1/4"-20 stainless bushings furnished in top of fixture for threaded rod.
Catalog Number
LZ2S54233
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Lamp Type
T5
Light Source
Linear Fluorescent
Material
Polyester, Fiberglass Reinforced
Mounting Type
Number of Lamps
0
Optic Type
Polycarbonate Lens - Clear
Reflector Type
Steel Reflector
Series
LZ2S
Type
Stainless Steel Fluorescent Fixture
UPC
783936094335
Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
23
Height
6.5 in
Length
4.5 in
Width
1 in
Amperage Rating
0.35 A
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
54 W
Hazardous Rating(s)
IP Rating
IP66