HUBBELL CANADA
Image of MBH700-R5GD4 MBH700-R5GD4 - 70W Metal Halide Quadri-Volt 1-1/4" Stanchion Mount with Glass Refractor and Guard
Discontinued

MBH700-R5GD4 - 70W Metal Halide Quadri-Volt 1-1/4" Stanchion Mount with Glass Refractor and Guard

Brand: Killark

Catalog ID: MBH700-R5GD4

70W Metal Halide Quadri-Volt 1-1/4" Stanchion Mount with Glass Refractor and Guard

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.