HUBBELL CANADA
Image of WI300K12 Medium Voltage Transformer - Three Phase, 2400? - 480?V, 300kVA
* Representative image
Image of WI300K12 Medium Voltage Transformer - Three Phase, 2400? - 480?V, 300kVA

Medium Voltage Transformer - Three Phase, 2400? - 480?V, 300kVA

Brand: Acme Electric

Catalog ID: WI300K12

Medium Voltage Transformer - Three Phase, 2400? - 480?V, 300kVA

Product details

General

Catalog Number

WI300K12

Construction

Ventilated

kVA

300

Mounting Type

Floor

Primary Voltage

2400Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

480D V

UPC

047503098783

Winding Material

AL

Dimensions

Depth

32 in

Height

66 in

Weight

1980 lb

Width

50.5 in

Electrical Ratings

Efficiency

98.93%

Frequency Rating

60 Hz

Primary Voltage

2400D V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562