HUBBELL CANADA
Image of WI045K14 Medium Voltage Transformer - Three Phase, 2400? - 600?V, 45kVA

Medium Voltage Transformer - Three Phase, 2400? - 600?V, 45kVA

Brand: Acme Electric

Catalog ID: WI045K14

Medium Voltage Transformer - Three Phase, 2400? - 600?V, 45kVA

Product details

General

Catalog Number

WI045K14

Construction

Ventilated

kVA

45

Mounting Type

Floor

Primary Voltage

2400Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

600D V

UPC

047503097908

Winding Material

AL

Dimensions

Depth

21.8 in

Height

40.5 in

Weight

580 lb

Width

31.5 in

Electrical Ratings

Efficiency

98.10%

Frequency Rating

60 Hz

Primary Voltage

2400D V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562