HUBBELL CANADA
Image of ATS-02871 Meraki AP Suspended Ceiling Tile Enclosure Mount (MR46 Style)
Image of ATS-02871 Meraki AP Suspended Ceiling Tile Enclosure Mount (MR46 Style)

Meraki AP Suspended Ceiling Tile Enclosure Mount (MR46 Style)

Brand: AccelTex Solutions

Catalog ID: ATS-02871

ATS-02871 (former catalog number ATS-CT-MERAKI4-2x2). The AccelTex Solutions Meraki AP suspended ceiling tile enclosure mount secures and protects a Meraki MR46 within a ceiling tile grid. This enclosure mount fits in a standard 2x2 suspended ceiling tile grid opening and is the most convenient and secure method for AP mounting in a suspended ceiling environment.

  • Suspended ceiling tile mount secures and protests Meraki MR46 APs
  • Fits standard 2x2 ceiling tile grid openings for convenient installations

Product details

General

Application

Indoor Wi-Fi

Catalog Number

ATS-02871

Color

White

Compatibility

Cisco MR46

Enclosure Style

Suspended Ceiling (Includes tabs for securing to building structure)

Indoor/Outdoor

Indoor

Installation Type

Suspended Ceiling Grid;Included AP Mounting Feet onto Meraki Mounting Plate

Lock Type

Key Lock

Material

Aluminum

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620438818

Dimensions

Dimensions

23.75 in x 23.75 in x 1.5 in

Height

1.5 in

Length

23.75 in

Width

23.75 in

Resources and downloads