HUBBELL CANADA
Image of HBL5747IVA Metal Raceway, Box, 1-Gang, Shallow, HBL500/700/750 Series, Ivory
Image of HBL5747IVA Metal Raceway, Box, 1-Gang, Shallow, HBL500/700/750 Series, Ivory

Metal Raceway, Box, 1-Gang, Shallow, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5747IVA

Metal Raceway, Box, 1-Gang, Shallow, HBL500/700/750 Series, Ivory

  • 1-Gang
  • Shallow
  • HBL500/700/750 Series

General

Catalog Number

HBL5747IVA

Color

Ivory

EU RoHS Indicator

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

1-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Shallow

Type

UPC

783585423517

Dimensions

Weight

0.5 lb

Certifications And Compliance

EU RoHS Indicator

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1400