HUBBELL CANADA
Image of BM125 Metallic Conduit Bushing 1.25 In., BM125
Image of BM125 Metallic Conduit Bushing 1.25 In., BM125

Metallic Conduit Bushing 1.25 In., BM125

Brand: TradeSelect

Catalog ID: BM125

METALLIC CONDUIT BUSHING 1.25IN

Trade size: 1-1/4" (35), Case Quantity: 25

Product details

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM125

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040614

Certifications And Compliance

Industry Standard(s)

cULus Certified

Resources and downloads