HUBBELL CANADA
Image of MF-90-1M MF-90-1M - 90° ½" Iron Elbow, Male/Female
* Representative image
Image of MF-90-1M MF-90-1M - 90° ½" Iron Elbow, Male/Female

MF-90-1M - 90° ½" Iron Elbow, Male/Female

Brand: Killark

Catalog ID: MF-90-1M

90° ½" Iron Elbow Male/Female

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

Product details

General

Application

Catalog Number

MF-90-1M

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

MF

Type

UPC

783936170305

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.3

Height

2 in

Hub Size

1/2"

Length

3 in

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

20