HUBBELL CANADA
Image of HBLM25124C Motorized Cord Reel, 25ft, #12/4 SJO, Wire Leads
New

Motorized Cord Reel, 25ft, #12/4 SJO, Wire Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLM25124C

Motorized Cord Reel, 25ft, #12/4 SJO, Wire Leads

Motorized Cord Reel that can raise and retract to desired level with the push of a button.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

Product details

General

Catalog Number

HBLM25124C

Color

Black

Series

Motorized

Style

Industrial Power

UPC

783585789187

Dimensions

Cable Length Active

25

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125/250 V

Conductor Related

Cord Type

Black

Certifications And Compliance

Industry Standard(s)

UL 355 Listed

Media

Videos