HUBBELL CANADA
Image of HBLM25123BLKR220M1 Motorized Cord Reel, Black, 25ft, #12/3 SJO,
Coming Soon

Motorized Cord Reel, Black, 25ft, #12/3 SJO,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLM25123BLKR220M1

Motorized Cord Reel, Black, 25ft, #12/3 SJO,

Motorized Cord Reel that can raise and retract to desired level with the push of a button.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • UL Type 26
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

Product details

General

Cable Length

25 (7.62)

Cable Type

12/3 SJO

Catalog Number

HBLM25123BLKR220M1

Color

White

Series

Motorized

Style

Industrial

UPC

783585974569

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

250

Certifications And Compliance

Industry Standard(s)

UL 355 Listed

Media

Videos