HUBBELL CANADA
Multi-Hole Cord Grip Connector, 4 Holes Sized .23-.29" (5.8-7.4mm), 3/4, Aluminum
Image of MHC1032 Multi-Hole Cord Grip Connector, 4 Holes Sized .23-.29" (5.8-7.4mm), 3/4, Aluminum
Image of MHC1032 Multi-Hole Cord Grip Connector, 4 Holes Sized .23-.29" (5.8-7.4mm), 3/4, Aluminum

Multi-Hole Cord Grip Connector, 4 Holes Sized .23-.29" (5.8-7.4mm), 3/4, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MHC1032

Multi-Hole Cord Grip Connectors, 4x .23-.29" Holes, 3/4", Aluminum

Hubbell Wiring Device-Kellems' Multi-Hole Cord Grip Connectors offer an efficient solution for terminating multiple cables into a single enclosure or piece of equipment. Designed to accommodate up to four cables, these cord grip connectors streamline the installation process, saving space, time, and costs. Ideal for various applications, these cord grip connectors ensure a secure and organized cable management system.

  • Durable aluminum construction ensures long-lasting performance
  • Easy-to-handle knurled finish allows for maintenance and hand tightening
  • Internal bushing designed to accommodate up to four individual conductors.

Produit standard

General

Application

Catalog Number

MHC1032

Environmental Conditions

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

UPC

783585686226

Dimensions

Hub Size

3/4"

Weight

0.1 lb

Conductor Related

Conductor Range

0.23-0.29" (5.8-7.4mm)

Number of Conductors

4

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Operational

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

25

Pallet Quantity

3500