HUBBELL CANADA
Image of HW-N4X483612CH NEMA 4X Continuous Hinge Twist Latch 48X36X12 Fiberglass-Opaque
* Representative image
Image of HW-N4X483612CH NEMA 4X Continuous Hinge Twist Latch 48X36X12 Fiberglass-Opaque

NEMA 4X Continuous Hinge Twist Latch 48X36X12 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X483612CH

NEMA 4X Continuous Hinge Twist Latch 48X36X12 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

Product details

General

Catalog Number

HW-N4X483612CH

Color

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

Control

Type

Enclosure

UPC

786725857760

Dimensions

Actual Depth

13.93 in

Actual Height

51.29 in

Actual Width

36.62 in

Cubic Capacity

20736 cu.in

Depth

12 in

Height

48 in

Weight

98 lb

Width

36 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1