HUBBELL CANADA
Image of HW-N4XMTGFTKIT NEMA 4X Mounting Foot Kit For Slimline/Inline Series (2 Piece)

NEMA 4X Mounting Foot Kit For Slimline/Inline Series (2 Piece)

Brand: Wiegmann

Catalog ID: HW-N4XMTGFTKIT

NEMA 4X Mounting Foot Kit For Slimline/Inline Series (2 Piece)

Mounting Foot Kit to be used with the Inline/Slimline Series of enclosures (2 pieces per kit).

Mounting Foot Kit to be used with the Inline/Slimline Series of enclosures (2 pieces per kit).

General

Accessory Type

Mounting Foot Kit

Catalog Number

HW-N4XMTGFTKIT

EU RoHS Indicator

No

Material

Fiberglass

Type

Accessory

UPC

786725856909

Dimensions

Weight

0.01 lb

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1