HUBBELL CANADA
Image of HLWRK NEXTFRAME Ladder Rack, Wall/Rack Mounting Kit
Image of HLWRK NEXTFRAME Ladder Rack, Wall/Rack Mounting Kit

NEXTFRAME Ladder Rack, Wall/Rack Mounting Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLWRK

NEXTFRAME Ladder Rack, Wall/Rack Mounting Kit

Product details

General

Catalog Number

HLWRK

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

40.5 in

Specifications

  • Finish - Black
  • Installation - Mounts to Relay Rack
  • Material - Steel

Type

Mounting Kits

UPC

662620841298

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

1

Pallet Quantity

57