HUBBELL CANADA
Image of PW2BC7 Non-Metallic Raceway, Latching WallTrak, WallTRAK2, Base and Cover, 7' Length

Non-Metallic Raceway, Latching WallTrak, WallTRAK2, Base and Cover, 7' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW2BC7

Non-Metallic Raceway, Latching WallTrak, WallTRAK2,Base and Cover, 7'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

Catalog Number

PW2BC7

Color

Construction

Cover Type

Enclosure Type

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 7 ft. (2.1m)
  • Material - UV Stabilized PVC

Style

Two Channel, Latching

Type

UPC

783585090627

Dimensions

Length

7 ft

Width

2.12 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Configuration

Knockouts

Logistics

Carton Quantity

70