HUBBELL CANADA
Image of HBSXT24DSM OPTIMYZER Outdoor Rated Watertight High/Low Bay PIR Sensor, Single Relay with Photocell, 24V DC, Integrated 0-10V Dimming, Surface Mount.

OPTIMYZER Outdoor Rated Watertight High/Low Bay PIR Sensor, Single Relay with Photocell, 24V DC, Integrated 0-10V Dimming, Surface Mount.

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBSXT24DSM

OPTIMYZER Outdoor Rated Watertight High/Low Bay PIR Sensor, Single Relay with Photocell, 24V DC, Integrated 0-10V Dimming, Surface Mount.

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Built-in photocell & Integrated 0-10V Dimming Control
  • 24V DC, Use w/ CU300 Control Units
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft with low bay lenses