HUBBELL CANADA
Image of OTB-6M OTB-6M - 2" TB Hub, Iron O Series Conduit Body
* Representative image
Image of OTB-6M OTB-6M - 2" TB Hub, Iron O Series Conduit Body

OTB-6M - 2" TB Hub, Iron O Series Conduit Body

Brand: Killark

Catalog ID: OTB-6M

2" TB Hub, Iron O Series Conduit Body

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint.

Product details

General

Application

Catalog Number

OTB-6M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

TB

Material

Iron

Series

O Series

Type

UPC

783936480909

Dimensions

Dimensions

12 in x 6.75 in x 5.25 in

Gross Weight with Packaging

5.72

Height

5.25 in

Hub Size

2"

Length

12 in

Weight

5.72 lb

Width

6.75 in

Certifications And Compliance

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397