HUBBELL CANADA
Image of ML2500GCN Outdoor Comforts® 2-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray
Image of ML2500GCN Outdoor Comforts® 2-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray
play
360 View
play
TAYMAC®: Extra-Duty Overview
+3
TAYMAC®: ML Series Expandable In-Use Covers

Outdoor Comforts® 2-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray

OR

Brand: TayMac

Catalog ID: ML2500GCN

2-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray

  • Revolutionary patented design expands from 1 in. to 3 in. for In-Use needs
  • Ultra rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Includes attached gasket and mounting hardware
  • Extra Duty® Rated
  • NEMA 3R compliant
  • 2014 NEC compliant 406.9

Product details

General

Catalog Number

ML2500GCN

Color

UPC

805035053454

Certifications And Compliance

Nema Rating

3R Rated

Logistics

Carton Quantity

6

Media

Videos

play
TAYMAC®: Extra-Duty Overview
play
TAYMAC®: ML Series Expandable In-Use Covers

360 View