HUBBELL CANADA
Image of BR106C Outlet Frame, Duplex 106, 2-Port, Light Almond/Office White

Outlet Frame, Duplex 106, 2-Port, Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: BR106C

Phone/Data/Multimedia, Outlet Frame, Duplex 106, 2-Port, Light Almond/Office White

  • 2-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

General

Application

Catalog Number

BR106C

Color

Construction

Construction Material - Main

Cutout

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Vertical

Style

  • Duplex Insert
  • 2-Port

Type

UPC

662620765044

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number Of Ports

2

Orientation

Vertical

Logistics

Carton Quantity

25