HUBBELL CANADA
Image of CKSA6 CKSA6, Aluminum Split Bolt and Cover Kit
Image of CKSA6 CKSA6, Aluminum Split Bolt and Cover Kit

CKSA6, Aluminum Split Bolt and Cover Kit

Brand: Burndy

Catalog ID: CKSA6

MAX RUN TO MAX TAP: #6 STR - #6 STR MIN RUN TO MIN TAP: #10 SOL - #10 SOL MAX RUN TO MIN TAP: #6 STR - #10 SOL TORQUE: 165 lb-in AL9CU.

  • Aluminum SERVIT and Cover Kit
  • Max Run to Max Tap: #6 - #6 Str
  • Min Run to Min Tap: #10 - #10 Sol
  • AL9CU

Product details

General

Catalog Number

CKSA6

Installation Torque Recommended in-lb

165 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

TRITAP™ SERVIT®

UPC

781810051627

UPC 14 Digit GTIN

00781810051627

Dimensions

Dimension - Bolt Size inch

1.06 in

Dimension - Cross Flats inch

0.75 in

Dimension - Height fraction

2/3 in

Dimension - Height inch

0.64 in

Dimension - Height mm

16.3 mm

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.28 in

Dimension - Width inch

0.56 in

Dimension - Width mm

14 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

8 AWG;6 AWG

Conductor - AL Str Run Range

8 AWG-6 AWG

Conductor - AL Str Tap

8 AWG;6 AWG

Conductor - AL Str Tap Range

8 AWG-6 AWG

Conductor - Copper Solid Run

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Run Range

10 AWG-6 AWG

Conductor - Copper Solid Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Tap Range

10 AWG-6 AWG

Conductor - Copper Str Run

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Run Range

10 AWG-6 AWG

Conductor - Copper Str Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Tap Range

10 AWG-6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

7200