HUBBELL CANADA
Image of HGBL30DB1 3/0 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack
Image of HGBL30DB1 3/0 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

3/0 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL30DB1

3/0 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack

  • 3/8" ID Spaced 1"
  • 1 Pack

Product details

General

Application

Grounding & Bonding

Bolt Hole Type

Double

Catalog Number

HGBL30DB1

Insulation

Non-Insulated

Item Type

Compression Lugs

Material

Tin-plated Copper

Size

3/8" OD, 1" Spaced

Sub Brand

Grounding and Bonding

Type

Lug

UPC

662620619354

Dimensions

Bend (Degrees)

180 °

Conductor Related

Conductor Size

3/0 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • cULus Listed