HUBBELL CANADA
Image of HBL2625ST EdgeConnect™ Twist-Lock®, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding
Image of HBL2625ST EdgeConnect™ Twist-Lock®, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding
play
play
+2
Image of HBL2625ST EdgeConnect™ Twist-Lock®, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding

EdgeConnect™ Twist-Lock®, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2625ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screwless Terminal, White

  • Faster termination time
  • No need for torque wrench
  • Strong steel spring eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Backwired termination for ease of installation

Technologie EdgeConnect™, borne sans vis

Product details

General

Catalog Number

HBL2625ST

Item Type

Flanged Inlet

Number Of Poles

2

Series

EdgeConnect™

UPC

783585719030

Electrical Ratings

Current / Amperage Rating

30 A

Voltage Rating

250 V

Conductor Related

Number Of Wires

3

Logistics

Carton Quantity

40

Media

Videos

play
Twist-Lock® Edge Plugs and Inlets
play
Twist-Lock plugs and flanged inlets with EdgeConnect technology install in 10 seconds