Brand: AccelTex Solutions
Catalog ID: ATS-00733
Application
Indoor Wi-Fi
Catalog Number
ATS-00733
Color
White
Compatibility
Indoor/Outdoor
Indoor
Lock Type
Key Lock
Material
Polycarbonate
Operating Temperature
-28 to 115 °C
Technology
802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at
UPC
662620434988
Dimensions
12 in x 16 in x 4 in
Height
4 in
Length
12 in
Width
16 in
Carton Quantity
5
Pallet Quantity
60