Brand: AccelTex Solutions
Catalog ID: ATS-02467
Antenna Gain
3/3/3 dBi
Application
High Density, Outdoor Wi-Fi, Stadium
Beamwidth - Horizontal
75°/70°/75°
Beamwidth - Vertical
75°/70°/75°
Cable Type
ATS-200
Catalog Number
ATS-02467
Compatibility
Connector Type
2 SMA
Indoor/Outdoor
Outdoor
Installation Type
Flush Mount to Wall OR included Articulating Mount
Number of Leads
2
Operating Temperature
-40 to 70 °C
Polarization
Horizontal
Technology
CBRS, LTE
UPC
662620437279
Dimensions
10 in x 9 in x 3.5 in
Height
3.5 in
Length
10 in
Width
9 in
Frequency Rating
698-960/1710-2690/3300-4200 MHz