HUBBELL CANADA
Image of ATS-00853 2.4/5 GHz 2/3 dBi White Indoor Articulating Rubber Duck Antenna w/RPTNC
Image of ATS-00853 2.4/5 GHz 2/3 dBi White Indoor Articulating Rubber Duck Antenna w/RPTNC
Image of ATS-00853 2.4/5 GHz 2/3 dBi White Indoor Articulating Rubber Duck Antenna w/RPTNC
Image of ATS-00853 2.4/5 GHz 2/3 dBi White Indoor Articulating Rubber Duck Antenna w/RPTNC

2.4/5 GHz 2/3 dBi White Indoor Articulating Rubber Duck Antenna w/RPTNC

Brand: AccelTex Solutions

Catalog ID: ATS-00853

ATS-00853 (former catalog number ATS-ID90RD-245-23-1RPTP-IC-W). The AccelTex Solutions dual band indoor rubber duck antenna is a perfect compliment to any enterprise-class AP to achieve desired coverage in your indoor space. The antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna also articulates 90 degrees and attaches directly to any enterprise-class AP. This highly versatile antenna is suitable for a broad range of indoor applications where a higher gain external antenna is not needed.

  • Dual band indoor rubber duck antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Articulates 90˚ and attaches directly to enterprise-class APs.

Product details

General

Antenna Gain

2/3 dBi

Antenna Type

Omni

Application

Indoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

144°/95°

Catalog Number

ATS-00853

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E

Connector Type

RPTNC Plug

Indoor/Outdoor

Indoor

Installation Type

Direct Connect to Radio

Number of Leads

1

Polarization

Vertical

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435114

Dimensions

Height

0 in

Length

5.3 in

Width

0.5 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

Max 2.0