Brand: Killark
Catalog ID: WML3X2830D4G
Catalog Number
WML3X2830D4G
Color Temperature
5000 K
Environmental Conditions
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
23,000 - 28,000 lm
Lumens
28000
Mounting Type
25° Stanchion
Optic Type
Glass Globe
Series
WML-X
Hub Size
1-1/4"
Current / Amperage Rating
2.08-0.09 A
Frequency Rating
50-60 Hz
Voltage Rating
120-277 VAC
Wattage
250 W