Brand: Burndy
Catalog ID: YGA28N
Catalog Number
YGA28N
Color Code
Purple
Connector Type
Terminal
Die Index
15
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Trade Name
HYLUG™
Type
Terminals
UPC
781810267400
UPC 14 Digit GTIN
00781810267400
Dimension - B Length fraction
1-3/5 in
Dimension - B Length inch
1.59 in
Dimension - Height fraction
2-2/5 in
Dimension - Height inch
2.39 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.41 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Pad Width inch
1.02 in
Dimension - Strip Length inch
1-11/16
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
1