Brand: Burndy
Catalog ID: YHSA18K38
YHSA18K38.
Application
For Use On Copper Conductor
Catalog Number
YHSA18K38
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Heat Shrink
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
HYDENT
Trade Name
HYDENT™
Type
YHS, Heat Shrink
UPC
781810476963
UPC 14 Digit GTIN
00781810476963
Dimension - B Length fraction
2/9 in
Dimension - B Length inch
0.22 in
Dimension - Bolt Size fraction
3/8
Dimension - Hole Size fraction
2/5
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
37 mm
Dimension - Length Overall inch
1.45 in
Dimension - N inch
0.28 in
Dimension - Pad Width inch
0.56 in
Dimension - Strip Length inch
5/16
Dimension - Stud Size inch
3/8
Conductor Size
22 - 18 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
100
Packaging Type
Bag