Brand: Burndy
Catalog ID: YHSA10K8
YHSA10K8.
Application
For Use On Copper Conductor
Catalog Number
YHSA10K8
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Heat shrink
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
HYDENT
Trade Name
HYDENT™
Type
YHS, Heat Shrink
UPC
781810524701
UPC 14 Digit GTIN
00781810524701
Dimension - B Length inch
0.22 in
Dimension - Bolt Size fraction
#6 - #8
Dimension - Hole Size fraction
7/50
Dimension - Hole Size inch
0.14 in
Dimension - Hole Size mm
4.00 mm
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.18 in
Dimension - N inch
0.14 in
Dimension - Pad Width inch
0.29 in
Dimension - Strip Length inch
5/16 in
Dimension - Stud Size inch
#6 - #8
Conductor - Copper Str Size Range
12 AWG - 10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
1