HUBBELL CANADA
Image of YAE14N65 YAE14N65, Nylon Ring Terminal For 16 - 14 AWG
Image of YAE14N65 YAE14N65, Nylon Ring Terminal For 16 - 14 AWG

YAE14N65, Nylon Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAE14N65

Nylon Ring Terminal For 16 - 14 AWG.

YAE14N65.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

Product details

General

Catalog Number

YAE14N65

Color Code

Blue

Connector Type

Ring Terminal

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring Terminal

Plated

Y

Plating Type

Tin

Temperature Rating

105° C

Trade Name

INSULUG™

UPC

781810542712

UPC 14 Digit GTIN

00781810542712

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

0.91 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.281 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Pallet Quantity

99999

Resources and downloads