Brand: Burndy
Catalog ID: YG14BTC28
Application
For Direct Barial And Cellular Tower Applicatons And Is Easier To Use Than Exothermic Connections
Catalog Number
YG14BTC28
Connector Type
Tap
EU RoHS Indicator
Yes
Material
Copper Alloy
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYGROUND
Trade Name
HYGROUND®
Type
YG-B
UPC
781810289273
UPC 14 Digit GTIN
00781810289273
Dimension - B Length fraction
64/79 in
Dimension - B Length inch
0.81 in
Dimension - Bus Bar Size Tap Side inch
4/0 AWG Str. to 1/0 AWG Str. Copper
Dimension - Pad Width inch
1.50 in
Conductor - Copper Solid Run
1/8" - 1/4" Busbar
Conductor - Copper Solid Tap
4/0 AWG
Conductor - Copper Solid Tap Range
4/0 AWG
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
1/0-4/0
Conductor Type
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
20
Pallet Quantity
5800