Brand: Burndy
Catalog ID: YHSFQ14F25X03
YHSFQ14F25X03.
Application
For Use On Copper Conductor
Catalog Number
YHSFQ14F25X03
Connector Type
Female Quick Disconnect
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Heat Shrink
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYDENT
Trade Name
HYDENT™
Type
YHS
UPC
781810477151
UPC 14 Digit GTIN
00781810477151
Dimension - B Length fraction
2/9 in
Dimension - B Length inch
0.22 in
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.28 in
Dimension - Pad Width inch
0.38 in
Dimension - Strip Length inch
5/16
Conductor - Copper Solid Size
16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Packaging Type
Bag