HUBBELL CANADA
Image of YHSQ14F25X03 YHSQ14F25X03, Heat Shrink Female Quick Disconnect For 16 - 14 AWG (.25 x .03)
Image of YHSQ14F25X03 YHSQ14F25X03, Heat Shrink Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

YHSQ14F25X03, Heat Shrink Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand: Burndy

Catalog ID: YHSQ14F25X03

Heat Shrink Female Quick Disconnect For 16 - 14 AWG (.25 x .03).

YHSQ14F25X03.

  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YHSQ14F25X03

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810477106

UPC 14 Digit GTIN

00781810477106

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.27 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

5/16

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Packaging Type

Bag

Pallet Quantity

99999