Brand: Burndy
Catalog ID: YF1408UI
Features: Wire Ferrules Are Also Known As Cord End Terminals Or Bootlace Ferrules, These Are Electrical Connectors Used To Terminate Stranded Wires, These Terminals Are Made Of Electrolytically Tin Plated Copper, Uninsulated Ferrules Are Designed To Form Neat End Terminations To Multi-Strand Cables Or Wires, Smooth Funnel Entry Assists In Wire Insertion, Specifically Designed To Aid In Termination Of Extra Flexible Fine Stranded Conductor, Provides Enhanced Flexibility Relating To Wire Termination And Management, A Positive Contact Surface Helps Ensure System Integrity, Made Of Electrolytic Copper, Tin Plated, Seamless Barrels, Smooth Funnel Entry To Make Wire Insertion Easier, RoHs Compliant, Recommended Tooling: YF3206TOOL, YF2610TOOL, YF2214TOOL, YF2210TOOL
Application
For Use On Copper Conductor
Catalog Number
YF1408UI
Connector Type
End Termination
EU RoHS Indicator
Yes
Material
Copper
Sub Brand
FERRULES
Type
Bootlace Ferrule
UPC
781810479506
UPC 14 Digit GTIN
00781810479506
Dimension - D inch
0.10 in
Dimension - D1 inch
0.09 in
Dimension - D2 inch
0.15 in
Dimension - Length Side A inch
0.32 in
Length
0.315 in
Width
0.15 in
Conductor - Copper Solid Size
14 AWG
Conductor - Copper Str Size
14 AWG
Conductor Size
14 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1000