HUBBELL CANADA
Image of KS22NK KS22NK, Split Bolt Connector, Run: #6-#2 AWG, Tap: #14-#2 AWG, Nickel Plated
Image of KS22NK KS22NK, Split Bolt Connector, Run: #6-#2 AWG, Tap: #14-#2 AWG, Nickel Plated

KS22NK, Split Bolt Connector, Run: #6-#2 AWG, Tap: #14-#2 AWG, Nickel Plated

Brand: Burndy

Catalog ID: KS22NK

Cu Alloy SERVIT Split Bolt, #6 - #2 AWG(Run), #14 - #2 AWG(Tap), Nickel Plated.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

Product details

General

Catalog Number

KS22NK

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Nickel

Trade Name

SERVIT®

UPC

781810092811

UPC 14 Digit GTIN

00781810092811

Dimensions

Dimension - Length Overall inch

1.5

Width

0.6 in

Conductor Related

Conductor - Copper Solid Run

2 AWG

Conductor - Copper Solid Tap

2 AWG

Conductor - Copper Str Run Range

6 STR - 3 STR

Conductor - Copper Str Tap Range

6 STR - 3 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

17400