HUBBELL CANADA
Image of YA30LNT14 YA30LNT14, Compression Terminal, 300 kcmil Cu, 1-Hole, 1/4" Stud, Narrow Tongue
Image of YA30LNT14 YA30LNT14, Compression Terminal, 300 kcmil Cu, 1-Hole, 1/4" Stud, Narrow Tongue
play

YA30LNT14, Compression Terminal, 300 kcmil Cu, 1-Hole, 1/4" Stud, Narrow Tongue

Brand: Burndy

Catalog ID: YA30LNT14

300 kcmil CU, One Hole, 1/4 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, WHITE Color Code, 17 or 298 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA30LNT14

Color Code

White

Connector Type

STANDARD BARREL

Die Index

17

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810498194

UPC 14 Digit GTIN

00781810498194

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.03 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.71 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.26 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.40 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

300 kcmil

Conductor - AL Str Size Range

300 kcmil

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

300 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

300 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

12000

Media

Videos

play
HYDENT Compression Terminal Overview Video