HUBBELL CANADA
Image of BBB14424J BBB14424J, Copper Busbar, 1/4"x4"x24"
Image of BBB14424J BBB14424J, Copper Busbar, 1/4"x4"x24"

BBB14424J, Copper Busbar, 1/4"x4"x24"

Brand: Burndy

Catalog ID: BBB14424J

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets, four mounting bolts and four lock washers.

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB14424J

Material

Copper

UPC

781810497364

UPC 14 Digit GTIN

00781810497364

Dimensions

Dimension - Bar Length inch

24 in

Dimension - Bar Length mm

610 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

60